Product Details
Wiki & Learn
Reviews
Download PDF

Description

Meowbit is a card-sized graphical retro game computer with allows you coding with Makecode arcade and Python. In other words, it can use combines game programming with hardware devices.

Meowbit is a card-sized graphical programming video game console designed for teenagers. It contains 1.8' full-color screen, 6 x programmable buttons ,1 x buzzer, built-in light sensor, temperature sensor, SD card slot (For external storage), multiplayer connector and edge connector. Especially the edge connector could access most micro:bit expansion boards. We recommend using Robot:bit for Mewobit, it can help you create a robot quickly.

  

Features

● 160 x 128 full-color TFT LCD provides a more vivid interactive interface

● Easy to use graphical programming, learning while playing experience through game programming

● Cross-cutting functions including hardware and software

● Abundant hardware resources made infinite possibility possible

● Support multi-platform including Makecode arcade, Kittenblock, scratch3.0, MicroPython; support multi-language

● Support diagraming, showing the data changing of the sensors more intuitive

Hardwares

1. Charging/work indicator
2. Light sensor
3. Power switch
4. Programmable led x 2
5. Reset
6. DFU mode button
7. 160 x 128 TFT color screen
8. Temperature sensor
9. Direction button x 4
10. Buzzer

11. Button A/B
12. Compatible with micro:bit’s 40 PINs Goldfinger
13. USB program download port / charging port
14. SD card slot (Use for store programs or extend wireless modules)
15. Multiplayer Connector
16. mp6050 gyroscope
17. 3.7V lithium battery package interface
18. MCU
19. 2MByte SPI-flash (default download Unicode character table)
20. Signature area

   

Parameters

● MCU:STM32F401RET6, 32-bit ARM Cortex M4 core

● Operating voltage: 3.3V

● Supply voltage:USB(5V), Lithium battery pack(3.7~4.2V)

● Output current: 500mA(max)

● Dimensions: 52x76x12(mm)

● MacOS, Windows7 and above

    

Programming mode

● Makecode Arcade graphical programming mode

● MicroPython programming mode

   

Scenarios

Part List

  • Meowbit x 1
  • Silicone Sleeve for Meowbit x 1
  • Not included: 6x40x20mm 3.7V 450mAh Lithium Ion Battery with JST 2.0mm PH, 2-Pin connectorx1

Certification

HSCODE9504901000
USHSCODE9504904000
UPC841454122241
EUHSCODE9405413910
COOCHINA

Kittenbot meowbit (Programmable Handheld game console, micro:bit compatible)

SKU 102991182

Meowbit is a card-sized graphical retro game computer with allows you coding with Makecode arcade and Python.

USD$45.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy