
The starter “Casual L3D Cube” is your light show on the go, for home, dorm, or office use.Illuminate your life with interactive music visualizations. Assembly takes less than 30 minutes — absolutely no programming required!
What’s included:
•216 full-color LED lights
•10 preloaded visualizations
•Built-in accelerometer & microphone
•Exclusive access to free visualizations at L3DCube.com
Lights and Music
Just like its predecessor, the 6x6x6 L3D Cube comes with a microphone for the most visually arresting sound visualizations on the block!
Shake it Like a Polaroid Picture
This motion-reactive feature brings your L3D Cube to life.
Switch visualizations by shaking it from left to right.
Matrix Pre-loaded
Your cube comes locked and loaded with 10 visualizations. Enough to entertain you for hours on end. Download new sets of visualizations via CubeViz on L3DCube.com.
| Assembled Dimensions | 170 (H) x 145 (W) x 145 (T) mm |
| Assembled Weight | 530 g approx |
| No. Of Leds | 216 |
| Color | Matte |
| Main Material | Acrylic, LED, PCB |
| Input | USB powered, adapter included |
| Conformances | cUL, FCC, RoHS |
For more information, please click github
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 530g |
| Battery | Exclude |