
LA5016 is a high-performance logic analyzer with 16 channels and 500M sampling rate. It is composed of two parts: software on personal computer and hardware equipment. It has the advantages of high sampling rate, large sampling depth, easy to use, etc.
LA5016 can sample 16 digital signal at same time. Then the sampled data can be displayed, analyzed, exported and saved on the computer. Software can also decode the data if it conform to the standard protocol of the software supported. Then the decoded data can be displayed, exported and saved.
Features
Portable and lightweight
500M sampling rate @ full channels
Large sampling depth and support compression
The built-in PWM generator
Compatible USB2.0/3.0 interface
Powerful software and easy to use
Support online upgrade automatically
Specifications
Input channels number: 16
Max sampling rate: 500M
Measurement bandwidth: 80M
Min pulse width can be captured: 6.25ns
Hardware memory size: 512Mbits
Hardware sampling depth: 32M/channel
Max compressed depth: 5G/channel
Input voltage range: -50V ~ +50V
Input impedance: 220KΩ, 12pF
Threshold voltage: low level < 1.0V, high level > 2.0V
PWM channels number: 2
PWM frequency range: 0.1 ~ 12.5MHz
PWM frequency adjust step: 8ns
PWM pulse width adjust step: 8ns
PWM output voltage: +3.3V
PWM output impedance: 50Ω
Standby current: 300mA
Max operating current: 550mA
Dimensions: 117mm * 79mm * 24mm
Support OS: Windows XP, Vista, Windows 7/8(32bit/64bit)
Support standard protocols: UART(RS-232/485/422), I2C, SPI, CAN, DMX512, HDMI CEC, I2S/PCM, JTAG, LIN, Manchester, Modbus, 1-Wire, Simple Parallel, PS/2 Keyboard/Mouse, UNI/O, USB1.1
Software and user guide: http://www.kingst.org/download?fl=JkiSuiteSetup.zip
Custom protocols SDK: http://www.kingst.org/download?fl=JkiAnalyzerSDK.zip
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | 9030899000 |
Technical details
| Dimensions | 250mm x195mm x145mm |
| Weight | G.W 526g |
| Battery | Exclude |
Part List
| LA5016 Logic Analyzer | 1 |