This controller is designed for Programmable RGB LED Waterproof Flexi-Strip - 30 LED 5m which uses LPD6803 as driver, it is very useful for light box advertisement, stage light, house decorating, and so on. It provides 94 kinds of programs, making the LED Strip shining in different color, direction and style.
Specification
Working Temperature: -20~60°C
Supply voltage: DC 12V
size: L90 x W60 x H25 mm
Weight: 75g
Consumer power: 2.2W
Output: Tow group SPI signal
Function & Feature
Length setup function
A lot of programs to chose
Memory function
With digital tube, left two reveal the mode, right two reveal the speed
Connecting Diagram
Function of Controller Panels
ON/OFF button, It can open or close led anytime, when led is on the station of closing, the digital tube will display “P***”, “***” is the value of current setting.
Play/Pause button, pressing this button to pause, you can see the static affection of led.
Adding button, to add the IC NUMBER, the most number is 500 (1500 group of RGB)
Reducing button, to reduce the IC NUMBER, the least number is 3 (9 group of RGB)
Program choosing button, up direction, there are 94 programs in all.
Program choosing button, down direction.
Speed slow button, there are 99 step in all, the most number is 99.
Speed quick button, the least number is 1.
Function of Remote Panels
ON/OFF: ON/OFF button, it can open or close led anytime.
MODE: Play/Pause button, pressing the button to pause, you can see the static affection of led.
S+: Speed quick button, the least number is 1
S-: Speed slow button, there are 100 steps in all, the most number is 100.
B+: Program choosing button, up direction, there are 94 programs in all.
B-: Program choosing button, down direction.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 133g
Battery
Exclude
LED Strip Program Controller
SKU TEM03019B
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue
USD$24.00
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy