
Attribute | Details |
Region/Operator | Global |
LTE-FDD | B1/2/3/4/5/7/8/12/13/18/19/20/25/26/28/66 |
LTE-TDD | B34/38/39/40/41 |
WCDMA | B1/2/4/5/6/8/19 |
TD-SCDMA | Not supported |
GSM/EDGE | B2/3/5/8 |
GNSS | GPS/GLONASS/BDS/Galileo/QZSS |
Enhanced Features | DTMF , DFOTA, QMI/RmNet,QuecOpen®, QuecLocator®, QuecFile®, (U)SIM Card Detection |
Max. Data Rates | LTE-FDD (Mbps): 150 (DL)/50 (UL) LTE-TDD (Mbps): 130 (DL)/30 (UL) DC-HSPA+ (Mbps): 42 (DL)/5.76 (UL) WCDMA (kbps): 384 (DL)/384 (UL) EDGE (kbps): 296 (DL)/236.8 (UL) GPRS (kbps): 107 (DL)/85.6 (UL) |
Protocols Supported | TCP, UDP, PPP, FTP, HTTP, NTP, PING, QMI, NITZ, SMTP, MQTT, CMUX, HTTPS, FTPS, SMTPS, SSL, MMS, FILE |
Supply Voltage Range | 3.3–4.3 V, typical 3.8 V |
Power supply | 5V via USB-C1; |
Dimensions | 59mm x 89mm x 15mm |
Remote Data Monitoring
IoT Gateway
LTE Router/Adapter
Video/Music Streaming
| HSCODE | 8473309000 |
| USHSCODE | 8473309100 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
EG25-GL LTE Cat4 HAT | X1 |
USB Type-A to Type-C Cable | X1 |
USB Type-A to Type-C Adapter | X1 |
2*20PIN DIP Black Female Header | X1 |
External Antenna | X2 |
IPEX Adapter Cable | X2 |
Screws Pack | X1 |
The Raspberry Pi 4G LTE CAT4 HAT is a versatile hat that provides high-speed cellular connectivity and GPS functionality to Raspberry Pi models A+/B+/2/3/4/5/Zero. Featuring the Quectel EG25-GL module, it offers plug-and-play integration, global band support, and AT command communication via UART/USB.