
| Material Number | Thickness | Opacity | Color | Type |
| A-T-1 | 2.55mm | Transparent | Clear | Acrylic/Plexigals |
| A-N-1 | 2.55mm | Non-Transparent | Red | Acrylic/Plexigals |
| A-N-2 | 2.55mm | Non-Transparent | Orange | Acrylic/Plexigals |
| A-N-3 | 2.55mm | Non-Transparent | Blue | Acrylic/Plexigals |
| A-N-4 | 2.55mm | Non-Transparent | Yellow | Acrylic/Plexigals |
| A-N-5 | 2.55mm | Non-Transparent | White | Acrylic/Plexigals |
| A-N-6 | 2.55mm | Non-Transparent | Green | Acrylic/Plexigals |
| Length of Cutting line | Processing Time | Difficulty |
| Below 60cm | Below 2min | Easy |
| Between 60cm and 180cm | Between 2min and 5 mins | Normal |
| Over 180cm | Over 5 mins | Hard |
| Material Number | Sheet Dimension | Difficulty | Price |
| A-T-1 | 10cm Max* 10cm Max | Easy | $1.5 |
| A-T-1 | 10cm Max* 10cm Max | Normal | $2.5 |
| A-T-1 | 10cm Max* 10cm Max | Hard | $3.5 |
| A-T-1 | 20cm Max* 20cm Max | Easy | $2.8 |
| A-T-1 | 20cm Max* 20cm Max | Normal | $4.3 |
| A-T-1 | 20cm Max* 20cm Max | Hard | $5.8 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 10cm Max* 10cm Max | Easy | $1.8 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 10cm Max* 10cm Max | Normal | $3.0 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 10cm Max* 10cm Max | Hard | $4.2 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 20cm Max* 20cm Max | Easy | $3.4 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 20cm Max* 20cm Max | Normal | $5.2 |
| A-N-1/A-N-2/A-N-3/A-N-4/A-N-5/A-N-6 | 20cm Max* 20cm Max | Hard | $7.0 |
| HSCODE | 3926909090 |
| USHSCODE | 3926909989 |
| UPC | 841454113812 |
| EUHSCODE | 3926909705 |
| COO |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 175g |
| Battery | Exclude |