
This is a laser mirror. Please use your imagination to do some cool things. You can fix it with double side tape or screw.
Specification:
Size: Underside diameter: 9.2cm High: 7.7cm Mirror diameter: 4.2cm
| HSCODE | 7009920000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 100g |
| Battery | Exclude |