the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
This len is used for SMD LED to make light more focus.
Features:
size: 14.0(H) x 23.6(R)mm
working temperature: -30~80°C
material: PC
Specification:
Certification
HSCODE
9405920000
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 6g
Battery
Exclude
Lens for SMD LED 14.6*23.6mm
SKU 114990174
This len is used for SMD LED to make light more focus
USD
$0.50
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy