Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is no longer for sale, it has been replaced with Lithium Ion polymer Batteries pack - 3A.

This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 3300mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins.

Features
  • Excellent long-term self-discharge rates 
  • Dimensions: 76.9X47.8X7.7mm
  • Weight: 60g

Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.

Battery includes built-in protection against over voltage, over current, and minimum voltage.

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 65g
BatteryExclude

Lithium Ion polymer Batteries - 3300mAh

SKU POW104C1P
This product is no longer for sale, it has been replaced with Lithium Ion polymer Batteries pack - 3A
USD$15.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy