Product Details
Wiki & Learn
Reviews
Download PDF

Description

Alternative LoRaWAN Gateway - Industrial Edition

Wanna deploy LoRaWAN solutions in outdoor scenarios? Check out our industrial-grade product - SenseCAP LoRaWAN gateway. It's IP66 rated, featuring robustness, reliability, and ultra-long-distance communication up to 10km, highly suitable for long-term outdoor application scenarios.

 

Tip

Don’t forget to check our blog LoRa and LoRaWAN for Arduino and Raspberry Pi to learn more about how to build an Arduino or Raspberry Pi LoRa or LoRaWan project! 

 

Features 

  • Based on Lora Concentrator Engine: Semtech SX1301
  • Sensitivity up to -142.5 dBm @300bps
  • Max output power up to 27dBm
  • Range up to 15 km (Line of Sight), ~2km in dense urban areas
  • Designed for 915MHz US/Australia LoRA ISM band
  • Emulates 49 x LoRa demodulators, 10 programmable parallel demodulation paths, 8 uplink ch, 1 downlink ch
  • Automatic adaptive to spreading factor from SF12 to SF7 in each of 8 channels
  • Operating Temperature: -40 to 85 ℃
  • 2x SX1257 as Tx/Rx front-ends
  • RP-SMA connector for 915MHz antenna
  • Fully support Class A, Class B, Class C
  • FCC & CE compliance 
 

Description

In the past, GSM is the most commonly-used connectivity method used in commercial wide-area wireless scenarios, but one of its disadvantages is high power consumption. Lora is a perfect long-range protocol to create low-power, wide area networks (LPWAN). 
 
To manage communication between LoRa gateways and LoRa end-node devices, LoRaWAN is defined as one of the network layer protocols/routing protocols, it enables easy management of device interaction, configuration, data transmission, etc. LoRaWAN empowers a device to have the capability to manage massive end-nodes. 
 
So if your application is to manage a huge number of IoT devices like 1000+ devices within a large area in a private network and just need to transmit a small amount of data, a LoRaWAN network would be one of your best options.
 
You need 3 basic things to build your own LoRaWAN network: a LoRaWAN Gateway, at least one LoRa Node, and a LoRa server where you can monitor all your devices.
 
To lower the barrier of building a LoRaWAN gateway, we provide the kit of LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3 to give you a quick and easy start.
 
Please choose the corresponding ISM frequency plan for LoRaWAN gateway based on your location. The frequency plan we use in this kit is 902MHz – 928MHz which can be used in places like USA, Canada, South America, Japan, Australia, South Korea, for more info, please check each country’s regulation.
 
This kit includes 1 main module and some required accessories:
 

1) RHF0M301- a LoRaWAN gateway module based on SX1301.

RHF0M301 is a joint effort by RisingHF and Seeed, it is a high-performance LoRa/LoRaWAN module based on Semtech SX1301 which can support in total 10 programmable parallel channels, including 8 multi- SF channel (IF0~IF07), 1 standard LoRa channel (IF8) and 1 FSK channel (IF9),the network capacity is so much bigger compares to a single-channel gateway and enable you to manage more clients. 
 

2) RHF4T002 – an RPi adapter to bridge Raspberry Pi 3 and RHF0M301 

With its 24-pin DIP port and 40-pin general Raspberry Pi Header, users can easily connect RHF0M301 to Raspberry Pi 3. RPi 3 is able to send the collected data through Ethernet and WiFi. 
 

3) A 16G Micro SD card 

An OS image with Loriot server and local server is flashed in Micro SD card to help you get started easily. If you prefer to use other servers like TTN, RisingHF also provides a guideline to help you switch to other services. 
 
Besides 915MHz gateway, we also have the 868 MHz gateway to fit in more countries.
 
To build a private LoRaWAN network, the next thing you need is a LoRa node, please pair the gateway with Seeeduino LoRaWAN. If what you want to build is a tracker network, this one can help you. 
 
If you need a commercial gateway, take a look at SenseCAP 
 

Why use LoRa and LoRaWAN technology?

There are several advantages of using LoRa and LoRaWAN technology. They are:

Long Range

  • Connects devices over longer range compared to other wireless communication technology like Wi-Fi or BLE

Low Power

  • Devices like sensors working in a LoRa network do not require much power. Battery replacement costs will be minimized as battery life can be up to a few years.

Secure

  • Features end-to-end AES128 encryption, mutual authentication, integrity protection, and confidentiality.

Standardized

  • Offers device interoperability and global availability of LoRaWAN networks for speedy deployment of IoT applications anywhere

Low Cost

  • Reduces battery replacement expenses and operating expenses (eg. LoRa operates on unlicensed frequency spectrums = no fees or license charges).

Flexible

  • Like Wi-Fi, LoRaWAN operates in the unlicensed band and supports indoor applications; like Cellular, LoRa Technology is highly secure from end devices to the application server and is suitable for outdoor applications.
  • With these features, they are flexible and efficient which makes them ideal for your indoors or outdoors IoT applications which need to be installed in public, private or hybrid networks.
 

Note

Note that this suite does not include Raspberry Pi, you need to purchase Raspberry Pi 3B or 3B+ separately. The SD firmware included in the kit is suitable for Raspberry Pi 3B and can be used at boot. But if you are using 3B+, you need to click here to update the firmware in the SD card.
 
If you are using Seeeduino LoraWAN as the Lora node, please always plug a 3.7V Lipo battery into the Seeeduino LoraWAN board in case USB power supply is not sufficient.

 Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.

Part List  

  • Gateway module RHF0M301 – 915 x 1
  • RPi 3 Bridge RHF4T002 x 1
  • 16GB Micro SD Card – Class 10 x 1
  • USB to UART Adapter x 1
  • 0dBi Rubber Duck Antenna x 1
  • Micro USB Cable 20cm x1
  • Micro USB Cable 100cm x 1
  • RJ45 Ethernet Cable 200cm x 1
  • 5V/2.1A American Standard power supply with USB Type-A Output x 1

 

 



Update for the re_computer case

Certification

HSCODE9023009000
USHSCODE9023000000
UPC841454119418
EUHSCODE9023001000
COOCHINA

Technical Details

Technical details

Dimensions200mm x130mm x50mm
WeightG.W 337g
BatteryExclude

Part List



LoRa/LoRaWAN Gateway - 915MHz for Raspberry Pi 3

SKU 110060623

A LoRa / LoRaWAN gateway DIY kit based on SX1301 enables you to manage over 1000+ node devices with 8 channels in a long range like ~15km.  Easy deployment with Raspberry pi 3B and 3B+

USD$289.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy