Technical Support:
For technical support for the Loko GPS Tracker, please contact Nolilab at [email protected].
Loko's proprietary smartphone application functions completely offline, displaying locations on a 2D map for easy navigation and recovery. The app also features a data logging capability, recording location history for comprehensive tracking analysis and review.
Supporting both LoRa Peer-to-Peer and LoRaWAN® protocols, Loko offers versatility in communication methods. Its rugged, water-resistant design ensures durability in challenging environments, making it ideal for various applications including drone recovery, wildlife tracking, asset monitoring in remote locations, and outdoor adventure sports.
The open-source nature of Loko, combined with its developer-friendly features, allows for customization and integration into diverse IoT ecosystems. Operating independently of cellular networks and without any monthly fees, Loko provides a cost-effective, long-term solution for tracking needs in even the most signal-constrained locations.
Loko Air Unit (Transmitter): | |
Size | 30x22mm |
Weight | 14g(0.42oz.) |
Navigation | 33 tracking/99 acquisition-channel GPS/GLONASS/GALILEO |
Radio | LoRa Peer-to-Peer and LoRaWAN® |
Frequency | EU868/US915/AU915/AS923/KR920/IN865 |
Battery | 210 mah Li-ion |
Battery life | Up to a year (varies with transmit interval) |
Charging | 5V USB Type-C |
Power consumption | -Power ON mode: 54mA - Power OFF mode: 9uA |
System Capabilities: | |
Range | 15+ km |
Smartphone app | iOS and Android, fully offline functionality |
PC configuration software available | |
Loko Air Unit (Transmitter):
-3 seconds long press turns ON
-3 seconds long press turns OFF
| HSCODE | 8526919090 |
| USHSCODE | 8526910040 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Loko Air Unit transmitter | 1 |
Loko is an advanced, ultra-compact offline GPS tracking system utilizing LoRa (Long Range) radio technology for extended-range communication without cellular infrastructure dependency. This dual-unit system comprises a compact transmitter (30 x 22 mm, 14g) and a receiver, offering precise geolocation services with a 15+ km operational radius. This product is a co-create collaboration with Seeed Studio and nolilab