
Product | Louder-ESP32 |
MCU | ESP32-WROVER-N16R8 |
DAC | Stereo I2S DAC (TAS5805M) with built in D-Class amp |
Output (4Ω) | 2x 32W (4Ω, 1% THD+N) |
Output (8Ω) | 2x 22W (8Ω, 1% THD+N) |
PSRAM | 8MB PSRAM (4MB usable) over 40MHz SPI |
Power | Up to 26V from external PSU 5V over USB-C with power limited to 2x5W |
Connectivity | WiFi + BT4.2 + BLE W5500 Ethernet (optional module) |
Buttons | RESET Button×1, FLASH Button ×1 |
Mode | BTL (stereo) , PBTL (parallel, or mono) |
Dimensions | 85.6 mm x 56.5 mm |
| HSCODE | 8518900000 |
| USHSCODE | 8518902000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
Louder-ESP32 | x1 |
Louder-ESP32 combines ubiquitous ESP32 with an I2S DAC with built-in D-class amplifier capable of driving full-size speakers. This combination provides your compact ESP32 module with the necessary memory and RAM capabilities to develop Hi-Fi products.This product is a co-create collaboration with Seeed Studio and Sonocotta.
MOQ: 100 units minimum