Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

This is the M.2 M Key to SATA Converter suitable for ODYSSEY-X86J4105, if you don’t have one yet, please check here.

 

Tip

You will need to use this SATA cable with this SATA converter for ODYSSEY-X86J4105.

 

Features:

  • M.2 M Key to 5 6G SATA Ports
  • PCIe Gen3.0x2, theoretical speed of 6Gbps
  • JMB585 Core Chip 

 

Description:

This is the M.2 M Key to SATA Converter (5 x 6G Stacked Ports) using the PCIe 3.0x2 channel with the theoretical speed of 6Gbps using the JMB585 as the main chip. It is the perfect solution for expanding SATA availability of ODYSSEY-X86J4105. It supports the standard 7-pin connector of HDDs.

 

 

What is M.2 PCIe and M.2 SATA

 

 

Stress Testing

 

At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility! 

 

 

Part List:

  • M.2 M Key to SATA Converter (5 Stacked Ports) x 1

 

Certification

HSCODE8471800000
USHSCODE8471801000
UPC
EUHSCODE8471707000
COOCHINA

PCIe 3.0x2 M.2 NGFF Key-M to 5-Port 6Gbps SATA 3.0 Converter with JMB585 Chip - Suitable for ODYSSEY-X86J4105

SKU 103990543

This is the M.2 M Key to SATA Converter (5 x 6G Stacked Ports) using the PCIe 3.0x2 channel with the theoretical speed of 6Gbps using the JMB585 as the main chip. It is the perfect solution for expanding SATA availability of ODYSSEY-X86J4105. It supports the standard 7-pin connector of HDDs.

USD$29.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy