Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features 

  • Make A Self Driving Car
  • Interactive & Engaging through AI Recognition
  • On Device Model Training
  • Designed to be extended in creative ways
  • Customizable, Extendable & Open Source

Description

Extend your MARK hands-on AI learning experience! 

Aim the harmless rubber band slingshot with AI or recognize and feed your pet a treat with the grabber attachment!

Note

The car (MARK) shown in the video above is not included in this product but is designed to be extended with this Robotics Extension Pack. 

Hands-On from Construction to Coding

For a Hands-on construction experience, Robotics Extension pack slingshot and grabber attachments will come disassembled in parts you need to assemble together to attach to your robot.

Supported integration in MARK's Interface board - the Markduino

Included are stepper motor & spare servo ports which you could utilize to extend MARK as a robot with a grabber or conveyor functionality. The Markduino also includes spare Digital, Analog, and I2C ports, into which you can easily plug & play some compatible Grove series sensors. Read more about grove here.

Customizable, Extendable & Open Source

Extend with our Robotics Extension Pack or DIY. 3D print your own cover to customize MARK into whatever color you like. Add structural modifications onto the Chassis which includes multiple attachment points. 

This is suitable for:

  • Maker teachers
  • High school students
  • Homeschooling educators
  • STEM camps
  • AI experimenters
  • AI & robotics learners

Part List 

10 x Rubber Bands 

1 x Servo Horn 

4 x Standoff Spacers 

1 x Grabber Attachment (not assembled)

1 x Assorted Screws Pack 

2 x Servos 

1 x Slingshot Attachment (not assembled)

Certification

HSCODE9023009000
USHSCODE9023000000
UPC
EUHSCODE9023001000
COOCHINA

Robotics Extension Pack for Make a Robot Kit

SKU 114992285

MARK Robotics Extension Pack is designed to be used with MARK(Make A Robot Kit) car. The pack includes a grabber, slingshot, light sensor and 3 axis accelerometer. If you haven't checked out MARK already, click this link. Make A Robot Kit is your hands on AI learning experience. Learn coding, robotics & AI through fun projects. This kit suits ages 12+ and is supported with graphical coding & coursework. Also friendly for maker projects - extendable structurally and software is open source. 

USD$21.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy