
MDP (Mini Digital Power System) is a system of programmable linear DC power supply based on a modular design, capable of connecting different modules for use as needed.
Current Functional Modules: Display Control Module、Digital Power Module
Modules in Develop: Digital Signal Generator Module、Electronic Load Module、Power Charger Module、Battery Pack Module
MDP-XP consists of a display control module and a digital power module. Through 2.4G wireless connection, it achieves multichannel free combination at the power of 90W per channel. MDP-XP is a high cost-effective programmable linear DC power supply, featuring indicators, stability, reliability and distinct user interface comparable with professional power supplies; it also provides programmable output, timing output, sequential control, automatic compensation, and other powerful functions, so as to meet diversified testing needs.
MDP-M01 Display Control Module: equipped with a 2.8-inch TFT screen, it can display the voltage-current waveform in real-time, support data statistics, and automatically pair with and control six sub-modules (digital power modules), with dual thumb wheels and 90-degree scrolling user-friendly design.
MDP-P905 Digital Power Module: high-efficiency linear output, 0.25mV ripple wave, high-speed transient response, and supporting precise fine-tuning.
Mode | MDP-XP | ||
Input | DC4.2V-30V(After startup 2.7V),100mA-6A,Support QC3.0 | ||
Output | 30V/5A,90W | ||
Adjustment rate | Load adjustment rate <±0.01^% | ||
Power adjustment rate <±0.01^% | |||
Ripple and noise | 250uVrms/3mVpp | ||
Transient response time | ≤4uS | ||
Line loss compensation range | 5mR-100mR | ||
Protection | Input over-voltage、under-voltage、 anti-reverse、 output anti-backflow、 over temperature | ||
Data record | Max storage: 7MB, Max recording time: 24 hours. | ||
Others | Automatically shut down and enter the micro-power mode | ||
Support USB firmware upgrade | |||
Support user calibration | |||
Specification |
| Size | Weight |
MDP-M01 | 101.5x64x12mm | 133g | |
MDP-P905 | 107x66x13.6mm | 143g | |
1 x MDP-M01
1 x MDP-P905
2 x 4mm Banana Plug to Alligator Clip
1 x 2.5mm Audio to Micro USB Cable
1 x User Manual
MDP (Mini Digital Power System) is a system of programmable linear DC power supply based on a modular design, capable of connecting different modules for use as needed.