the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Technical Details
Description
Breakout board for the
MMA7455L
accelerometer. It only comes in a leadless LGA-14 package that's challenging to solder, we though an inexpensive breakout board might be useful.
Features
2/4/8g selectable range
10bit or 8bit output
Force and pulse detection with interrupt
I2C and SPI interface
3.3volts
All pins to a 0.1" header
Documents
Documentation
MMA7455L manufacturer website
MMA7455L datasheet
Wiki Page
If you encounter any problems when using this product, here is the
forum
from which you can get the technical support.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 7g
Battery
Exclude
MMA7455L accelerometer breakout board
SKU SEN141D2P
Breakout board for the MMA7455L accelerometer
USD
$15.00
Subscribe
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy