
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
Here we bring you a magnifying glass with LED. It’s designed with 2 pieces of qualified convex lens, which has improved magnifying power; and LEDs, which provides better view when the light is too dim to read. Put it 2.5cm over the object horizontally, adjust a little bit to a perfect position to fit your eyes, there you go!
It’s so small, you can easily tie it to your keys, and use it anywhere you want, very useful and convenient. You’ll love it.
Function
To produce a magnified image of an object, helps eyes to check on tiny objects, such as machine parts, mini circuit, currency, and to read number and letters on micro-chip, no matter how small and dim it is.
Feature
Convex lens.
LED - White Light
Keychain
Specification
Working voltage: 3V
Battery: CR2016
Size: 70mm x 36mm x 21mm
Weight: 29g
Working temperature: 0°C ~80°C
Store temperature: -25°C ~+80°C
| HSCODE | 9013801000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 29g |
| Battery | Lithium Cells / Batteries contained in equipment UN3481 - PI967 |