
Makeblock Starter kit can be used to build a tank robot or a 2WD robot car, it's strong and cool.
Note: Free shipping policy is NOT apply to the Makeblock Kits.
Features
Strong aluminum extrusion parts, anodized surface
Metal gear motor with back shaft
2-wheel drive moving platform
Tracked vehicle platform
Parts are packed in a translucent plastic tool box.
Parts List
1x Beam 0824-96
2x Beam 0824-144
1x Plate 3x6
1x Bracket P3
1x Caster Wheel
2x DC Motor-25
2x DC Motor-25 Bracket
2x Shaft Connector-4
4x Timing Pulley 90T
2x Tyre 68.5x22mm
40x Track
40x Track Axle
2x Threaded Shaft 4x31mm
2x Shaft Collar 4mm
4x Flange Bearing 4x8x3mm
1x Screwdriver 3mm
1x Cross Screwdriver
1x Screwdriver 1.5mm
16x Screw M4x8
24x Screw M4x14
16x Nut M4
1x Nut M8
6x Countersunk Screw M3x8
6x Headless Screw M3x5
16x Plastic Ring 4x7x2
Visit Makeblock overview website to get more information about Makeblock and see what other application and extension kits are already available.
Support
If you have any further question for technical support, please contact [email protected] or visit forum of Makeblock.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 1200g |
| Battery | Exclude |