The PCB used for the Mama Shield can also be assembled as a card with an Arduino socket, thus we have "Mama Shield Card". This way you can stack about three Arduino shields on one Arduino.
The Mama Shield Card also has a switchboard so you can easily reconfigure the pin mapping.
the switchboard can be used much like an old-style switchboard was used by a telephone operator to connect a call.
There is also a row of jumper pins with the jumpers in case you want to keep everything the same.
Switchboard pins:
Analog 0-5
Digital 2-13
Cuttable solder jumpers pins:
Digital 0-1
reset
3V3
analog reference
voltage in
non-configurable pins:
5v
GND
Documents
Please visit our wiki pagefor more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 40g
Battery
Exclude
Mama Shield Card (use with Mama Shield)
SKU SLD102D2P
The PCB used for the Mama Shield can also be assembled as a card with an Arduino socket, thus we have "Mama Shield Card"
USD$18.50
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy