The mama shield is a kind of “motherboard”that lets you connect multiple shields to an Arduino.
Designed for high-speed prototyping, Mama shield has a 5 slots. Each slot has a 36 pins. The slots contain all of the Arduino pins plus 8 shared bus pins.
The bus pins allow cards to communicate between each other.
The slots are placed at a pitch equal to a 0.5 inch standoff plus the thickness of a 0.062 inch circuit board. This way you can fasten all the circuit boards together into a brick of circuit boards.
The Mama Shield also has a switchboard so you can easily reconfigure the pin mapping.
The switchboard can be used much like an old-style switchboard was used by a telephone operator to connect a call.
There is also a row of jumper pins with the jumpers in case you want to keep everything the same.
Switchboard pins:
Analog 0-5
Digital 2-13
Cuttable solder jumpers pins:
Digital 0-1
reset
3V3
analog reference
voltage in
Non-configurable pins:
5v
GND
Documents
Please visit ourwiki pagefor more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 50g
Battery
Exclude
Mama Shield
SKU SLD101D2P
The mama shield is a kind of “motherboard”that lets you connect multiple shields to an Arduino
USD$27.50
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy