
Features:
For SoftServo
For Arduino UNO R3
Specification:
Supply Voltage : DC 6 ~ 12V (Mini-T Plug or JST-PH2.0-2P)
Size: 58.2mm * 62.2mm * 23.5mm (L*W*H)
(Note: The size and mounting holes of circuit board are designed in strict compliance with the rule of Gicren Robotics and Electronics.
ManShow-RC1 is not a standard device of Gicren’s product line, soit does not fully comply with the rule.)
Internal Communications
For more information,please click here to download.
Visit here for updated documents of Gicren’s products
Technical support:gicren(at)outlook.com
| HSCODE |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 71g |
| Battery | Exclude |