
This Card Reader is not only a microSD(HC) card reader, but also SD(HC) memory card adapter. This adapter converts your micro SD(HC) memory cards to a SD card so you can use it in your camera, tablet or other devices that support SD. You can also connect it directly to your computer as a USB flash drive. Convenient to use.
Features:
Functioning as a portable USB Pen Drive or card reader
Compatible with micro SD / micro SD(HC) / T-Flash
Memory capacity depends on inserted memory card
Fully compliant with USB 2.0 specification
Easy plug and play installation device
USB bus powered, no external power is required
Convenient and fast data exchange for PC, Notebook Computer, MP3, PDA, Digital Camera, Mobile Phones, etc.
Support micro SD(HC)
Dimension: 32 x 24 x 2mm (approx.)
Weight: 2g
Part List:
1 x Card Reader
| HSCODE | 8517709000 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 2g |
| Battery | Exclude |