Product Details
Wiki & Learn
Reviews
Download PDF

Description

Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets. It can be used to charge, power devices and data sync. Furthermore, micro USB has been applied to more and more open source hardware, such as Arduino Leonardo, Raspberry Pi and Beagle Bone, leading to more common uses of micro USB cable.

 
Features
  • USB A male connector
  • USB Micro B male connector
  • 100cm in length

 

Certification

HSCODE8544421900
USHSCODE8544421000
UPC841454114925
EUHSCODE8544492000
COOCHINA

Technical Details

Technical details

Dimensions110mm x95mm x14mm
WeightG.W 43g
BatteryExclude

Micro USB Cable - 100cm

SKU 321010013
Micro USB cable is commonly found on digital cameras, mobile phones, smart phones and tablets
USD$2.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy