
LED light up micro USB cable, and can be used for universal charger and data transfer.
The cable has thin led light in USB plug and with 1 meter. It suits for your phone, Raspberry pi, Beaglebone, Cubieboard, etc.
Features
1 meter usb charging cable with LED light.
Mini design and easy carry
You can charge and transfer data simultaneously
Multi color for your choice
8pin usb cable high speed data transmission
Compatible with Raspberry Pi A+,B,B+/2.
Specification
Length:100 cm
Type:USB
Colors:Red
| HSCODE | 8544421100 |
| ROHS | 1 |
Technical details
| Dimensions | 165mm x35mm x15.5mm |
| Weight | G.W 30g |
| Battery | Exclude |