
Please consider Micro USB Cable w/ Switch as alternative product
Introduction:
Especially designed for Raspberry Pi / Android Tablet / Android cell phone / Android mini PC and so on. You don't have to unplug the cable when you don't need to charge for raspberry Pi / Android Tablet / cellphone etc.
Features:
Compatible with Raspberry Pi A+,B,B+/2.
USB Switch Charging
Cable Material: Plastic
Weight: 45g
Length: 150 cm
| HSCODE | 8544421100 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 44g |
| Battery | Exclude |