Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product is no longer for sale, it has been replaced with MINI TV Dongle MK808.

MK802 is designed to be plugged into a TV or a monitor via HDMI, allowing you to run Android apps on a big screen. You can connect a keyboard, mouse, game pad, or other accessories and watch movies, stream videos from the internet, play games, surf the web, or check your email.

Features
  • Plug and play
  • Compact and low heat dissipation 
  • Supports 2.4GHz wireless keyboard and mouse
Specifications
  • Model: MK802II
  • Color: Black
  • OS: Android 4.0
  • CPU: Allwinner A10; Cortex A8 (1.5GHz)
  • RAM: 1GB DDR III
  • Internal Memory: Built-in 4GB NAND flash memory
  • Memory Card Type: Supports TF card up to 32GB
  • Power Input: 5V-2A
  • Video Interface: HDMI
  • Audio Interface: HDMI
  • Network: Wireless 802.11b/g/n
  • USB Port: USB 2.0 OTG/USB2.0 Host
  • Video Format: WMV, ASF, MP4, 3GP, 3G2M4V, AVI, MJPEG, RV10, DivX, VC-1, MPEG-2, MPEG-4, H.264
  • Video Resolution: 1080P&2160P
  • Adobe Flash: Supports V11.1 above
  • Audio Format: AAC, AAC+, eAAC+, AMR-NB, QCP, MP3, WMA, WAV, MIDI, M4A
  • Picture Formats: JPEG,BMP,PNG,GIF
  • Language: 60 multinational language
  • Support File: FAT32/NTFS
Parts List
  • MK802 device
  • USB cable (1m)
  • Mini USB male to USB female adapter
  • English user manual
Applications

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 201g
BatteryExclude

Mini PC MK802 For Android OS

SKU TEM03135B
This product is no longer for sale, it has been replaced with MINI TV Dongle MK808
USD$49.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy