
Note
We have released the Raspberry Pi High Quality Camera and this tripod is supported by this camera.
This is a mini tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. This has a lightweight design and the legs are easily retractable. The runner feet located on each leg provides better stability and you can easily adjust the ball stand to fit your desired angle.
| Head Interface | 1/4 screw |
|---|---|
| Unfold Height | 13cm |
| Closed Length | 18.5cm |
| Front and rear pitch | -35 degrees / -35 degrees |
| Weight | 160g |
1 x Mini Tripod Black for Raspberry Pi High Quality Camera
This is a mini tripod that is suitable to use with the Raspberry Pi High Quality Camera. You can easily screw your camera via the 1/4 screw header. This has a lightweight design and the legs are easily retractable. The runner feet located on each leg provides better stability and you can easily adjust the ball stand to fit your desired angle.