Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

This product does not include laser pointer.
 
The iPazzPort Mini Wireless Keyboard specialize designed for Google TV (named as iPazzPort Google TV Mini Wireless Keyboard) which with full set of keys (standard keyboard layout) at such miniature size. It can easily manage those inputs required by internet TV watching as well as web surfing through the Google TV set top box. Beside that, it also a Multi-Touch Pad for Windows, Linux, Mac, game stations, etc.
 
The iPazzPort Google TV Mini Wireless Keyboard can act as the standard USB keyboard wireless extension. Like normal standard USB keyboard, the iPazzPort Google TV Mini Wireless Keyboard support European characters input (definitely not only European character sets, it can accept any input character sets like Simplify Chinese etc.).
 
Feature:
  • 82 keys handheld style keyboard with Touchpad
  • Real notebook Touchpad (90 degree touchpad flip, Ultra sentitive, multi-touch and scrolling bar)
  • Multi-language supporting
  • Multi-touch and Scrolling bar
  • Special keys for supporting Google TV set top box
  • Unique Page up and Page down key for presentation
  • Backlighting: Makes text entry effortless even in low light.
  • Plug and play: no need to install software.
  • Freedom pairing
  • Windows Multimedia Control
  • 2.4G : Enjoy long-range wireless control from up to 10 metre (33 feet) away
  • 4 in 1: Keyboard, mouse, touchpad and laser pointer 4 in 1.
  • Real QWERTY full function mini keyboard with more defined buttons.
  • Full Function keys (F1 to F12) and Multi-Media Key (Play, Pause, Next, Previous, Mute, Volume Up, Volume Down).
  • Build-in rechargeable Li-ion batteries: Last longer up to two weeks between charges.
  • Short recharge time: Around two hours can fully charge the battery.
  • Indication light: Multiple indication lights for signal, data transmission and power.
 
Specification:
  • Operating distance: 10 meters
  • Model: 2.4G RF
  • Battery capacity:400mA
  • Transmitting power: Max +4dBm
  • Working voltage: 3.3V
  • Working current: <150mA
  • Charge voltage: 4.2V~5.05V
  • Charge current: <350mA
  • Sleep current: <1mA
  • Dimension: 151 X 59 X 12.5mm
  • Weight: 100g
  • Color: black
 
Compatibility:
  • Android PC OS
  • Mac OS
  • Linux(Debian-3.1,Redhat-9.0 Ubuntu-8.10 Fedora-7.0 tested)
  • Windows (all) with USB port
 
Package Include:
  • Wireless Keyboard and Touchpad
  • USB Dongle
  • USB Charging Cable
  • User's Manual

Certification

HSCODE3923100090
USHSCODE3923109000
UPC841454114055
COOCHINA

Technical Details

Technical details

Dimensions220mm x125mm x30mm
WeightG.W 148g
BatteryExclude

Mini Wireless Keyboard and Touchpad Mouse - Rechargeable

SKU 402990002
This product does not include laser pointer
USD$29.90
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy