
Product | Mini-Fakra 4-in-1 Cable |
Operating Temperature | -40℃~85℃ |
Mechanical Dimension | 500mm |
Communication Interface | GMSL2 |
| HSCODE | 8544421100 |
| USHSCODE | 8544421000 |
| UPC | |
| EUHSCODE | 8544119000 |
| COO | CHINA |
Mini-Fakra 4-in-1 Cable 0.5m Female-to-Female | x1 |
Rosenberger Mini-Fakra 4-in-1 Cable is a 0.5m female-to-female Mini-Fakra to Fakra-Z cable. It is a highly integrated GMSL cable solution tailored to meet modern automotive and robotics electronics' dual demands for high-speed data transmission and space optimization. It can connect 4 GMSL cameras simultaneously to one Mini-Fakra connector.