Product Details
Wiki & Learn
Reviews
Download PDF

Description

The world's first and only open-source hardware charger! 
 
New version! Works with the new iPhone 4 and more! Please review the Minty Boost project page(s) before purchase and assembly!Some phones require different modifications to the kit to charge properly! Some phones such as the iPhone 3gs are very sensitive to charging via USB and may not work in all environments or configurations. 
 
Make your own iPod/iPhone/GPS/etc... battery-pack and recharger! 
This project includes all the electronic parts necessary to build your own MintyBoost: a small & simple (but very powerful) USB charger for your iPod (or other mp3 player), camera, cell phone, and any other gadget you can plug into a USB port to charge. 
 
The charger circuitry and 2 AA batteries fit into a small space such as an Altoids gum or mint tin, and will run your iPod for hours, 2.5x more than you'd get from a 9V USB charger! You can use rechargeable batteries too. 
 
New In Version 3: Provides 500mA @ 5V, tested and designed to work with all the latest iGadgets including the latest iPhones and iPods, etc., improved efficiency for high-drain devices, works much better with LiPoly battery modes. 
 
Kit comes unassembled and is suitable for beginners. Some soldering tools are necessary but even if you've never soldered before it should be pretty easy.
 
Read more about the project on the Minty Boost webpage
 
Tested works with: iPods, iTouches and iPhones (including the latest 4G), PSP, DS.Please see a full listing at Minty Boost compatibility webpage to see if your device is tested to work before purchasing. iPhone 3gs is the most finicky of the bunch, tinkering may be required.
 
Batteries and tin not included. You can also of course make your own case!
 

Certification

HSCODE

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 20g
BatteryExclude

MintyBoost Kit - V3.0

SKU 106060001
The world's first and only open-source hardware charger! New version! Works with the new iPhone 4 and more! Please review the Minty Boost project page(s) before purchase and assembly!Some phones require different modifications to the kit to
USD$19.00
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy