
Please read through the guide in Shenzhen 2 U before making any purchase in this catalogue.
Build-in LED
High quality
Long operating life
Momentary operation type
Max. Voltage: 250VAC/5A
LED Max. Voltage: 24V
Contact Resistance: ≤50MΩ
Insulation Resistance: ≥100MΩ
Operating Temperature: -25℃ to +55℃
Operating Humidity: 45 to 85%RH
Life: 500,000 cycles+
Electrical Life: 50,000 cycles+
Solder Heat Resistance: 230℃(no more than 3 second)
Technical details
| Dimensions | 50mm x80mm x25.5mm |
| Weight | G.W 11g |
| Battery | Exclude |
Part List
| Momentary Pushbutton Switch | 1 |