
General
ITEM | SPECIFICTION |
Size | 50*45*22mm |
Rated Impedance | 4ohm±15% |
Rated Input Power | at 5.0W |
Max. Input Power | at 6.0W |
Resonant Frequency | Fb:125Hz±20% Fo:500Hz±20% |
Output S.P.L | 88±3dB |
Frequency Range | FO----20kHz |
Distortion | 10% Max |
Operating Temperature | -20℃ to +30℃ |
Storage temperature | -40℃ to +65℃ |
This Mono Enclosed Speaker can be used as an output device for the ReSpeaker Lite or ReSpeaker Lite Voice Assistant Kit, and it is suitable for smart home audio systems, DIY audio projects, robot voice output, educational electronic projects, and portable audio devices.
| HSCODE | 8518290000 |
| USHSCODE | 8518294000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
Mono Enclosed Speaker - 4R 5W | 1 |
It is a high-performance speaker suitable for various audio applications. It can be integrated into any project, such as using it with the ReSpeaker Lite for smart home audio systems, robot voice output, or DIY audio projects.