
Robot Multi Chassis 4WD kit build with full metal frame and special texture wheel. Benefit by the metal frame and the special wheel, this robot is good for heavy loading, and easy to run on sand, lawn or something else like that.
Features
Strong and durable Aluminum alloy chassis
Full metal frame
Special texture wheel
Specifications
Size: 178*145*78cm (length*width*height)
Wheel diameter: Φ78MM
High-quality ATV wheel (rubber wheel): 4pcs
DG01D motor 48: 1 ratio gear: 4pcs(Metal output shaft)
Net weight: 580g
5x AAA battery holder
Supply voltage: 6v-9v
Nominal current: 800mA
Stall current: 2800mA
Part List
1 x Aluminum chassis top
1 x Aluminum chassis bottom
4 x DC motor
4 x Racing wheel
4 x Distance holder M3*25
6 x M3*8 flat-head screw
4 x M2.5*20 screw
4 x M2.5*25 screw
4 x M3*22 screw with flange
8 x M3*8 screw
8 x M2.5 nylon nut
2 x M3 nut
1 x 5*AA battery holder
1 x Spanner (M2.5 & M4)
1 x Spanner (M2 & M3)
1 x Screw driver
Documents
| HSCODE | 7318160000 |
| UPC | 841454105626 |
| COO | CHINA |
Technical details
| Dimensions | 185mm x160mm x100mm |
| Weight | G.W 772g |
| Battery | Exclude |