the AI Hardware Partner
Toggle Nav
Loading...

Music Shield

This product was replaced by a updated version Music Shield V2
$27.50
Out of stock

PRODUCT DETAILS

This product was replaced by a updated version Music Shield V2.0 (SLD01104P).

The Music Shield is a professional audio codec.It can work with Arduino, Seeeduino, Seeeduino Mega and Arduino Mega. It is based on VS1053b IC, and can play a variety of music formats stored on MicroSD cards with Seeed the provided Arduino Library.

Note :Recording is only supported on Seeeduino Mega and Arduino Mega for now.

Features
  • Arduino/Seeeduino, Arduino Mega, and Seeeduino Mega compatible
  • 2 control-push buttons and 1 knob switch
  • Plays music from micro SD cards Decodes:MP3,WAV,MIDI,Ogg Vorbis
  • I2S interface for external DAC
  • Headphone/Line Out for playback
  • Line In for recording in OGG format
  • Excellent sound quality with ±1dB Frequency Response
  • FCC verification
Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 23g
Battery Exclude

ECCN/HTS

HSCODE

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ