
| Jetson AGX Thor T5000 | ||
| AI Performance | 2070 TFLOPS (FP4—Sparse) | |
| GPU | 2560-core NVIDIA Blackwell architecture GPU with fifth-gen Tensor Cores Multi-Instance GPU (MIG) with 10 TPCs | |
| CPU | 14-core Arm® Neoverse®-V3AE 64-bit CPU 1 MB L2 cache per core 16 MB shared system L3 cache | |
| Memory | 128 GB 256-bit LPDDR5X 273 GB/s | |
| Video Encode | 2x NVENCODE 6x 4Kp60 (H.265) | 12x 4Kp30 (H.265) | 24x 1080p60 (H.265) | 50x 1080p30 (H.265) | 48x 1080p30 (H.264) | 6x 4Kp60 (H.264) | |
| Video Decode | 2x NVDECODE 4x 8Kp30 (H.265) | 10x 4Kp60 (H.265) | 22x 4Kp30 (H.265) | 46x 1080p60 (H.265) | 92x 1080p30 (H.265) | 82x 1080p30 (H.264) | 4x 4Kp60 (H.264) | |
| Power | 40W-130W | |
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
| NVIDIA AGX Thor T5000 Module | x1 |
NVIDIA® Jetson Thor™ series modules deliver up to 2070 FP4 TFLOPS of AI compute and 128 GB of memory — 7.5× the performance and 3.5× the energy efficiency of NVIDIA AGX Orin™ — at 40–130 W. They support a wide range of popular open-source models through Jetson AI Lab.
NVIDIA® Jetson AGX Thor™ T5000 is not available for purchase separately, please select it from the bundle.