Product Details
Wiki & Learn
Reviews
Download PDF

Description

Key Features

  • Rich interfaces for AI application
  • Supports Ubuntu Linux system

Description

NVIDIA® Jetson™ TX2i module’s rugged design, small form factor, and reduced power envelope make it ideal for high-performance edges computing devices such as industrial robots, machine vision cameras, and portable medical equipment.

Comparison Between The NVIDIA Jetson AI Modules 

Jetson NanoJetson TX2 NXJetson TX2 SeriesJetson Xavier NXJetson AGX Xavier Series
AI Performance0.5 TFLOPS (FP16)1.33 TFLOPs1.3 TFLOPS (FP16)6 TFLOPS (FP16)
21 TOPS (INT8)
5.5-11 TFLOPS (FP16)
20-32 TOPS (INT8)
GPU128-core NVIDIA Maxwell™ GPUNVIDIA Pascal™ Architecture GPU with 256 CUDA cores256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA coresNVIDIA Volta architecture with 384 NVIDIA CUDA® cores and 48 Tensor cores512-Core Volta GPU with Tensor Cores
CPUQuad-core ARM A57 @ 1.43 GHzDual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore processor
Dual-Core NVIDIA Denver 2 64-Bit CPU
Quad-Core ARM® Cortex®-A57 MPCore
6-core NVIDIA Carmel ARM®v8.2 64-bit CPU 6 MB L2 + 4 MB L38-Core ARM v8.2 64-Bit CPU, 8 MB L2 + 4 MB L3
Memory4 GB 64-bit LPDDR4 25.6 GB/s4GB 128-bit LPDDR4, 1600 MHz - 51.2 GB/s8GB 128-bit LPDDR4
1866 MHz - 59.7 GB/s
8 GB 128-bit LPDDR4x @ 51.2GB/s32 GB 256-Bit LPDDR4x | 137 GB/s
Power Consumption5-10W7.5W / 15W7.5-15W10-15W10-30W
Dimensions45 x 70mm45 x 70mm50 x 87mm45 x 70mm100 x 87mm
Price$149$199Starting at $299$499Starting at $679

Specification

  • AI Performance: 1.26 TFLOPs
  • GPU: 256-core NVIDIA Pascal™ GPU
  • CPU: Dual-Core NVIDIA Denver 2 64-Bit CPU and Quad-Core ARM® Cortex®-A57 MPCore processor
  • Memory: 8 GB 128-bit LPDDR4 (ECC Support) 51.2GB/s
  • Storage: 32 GB eMMC 5.1
  • Power: 10W / 20W
  • PCIE: 1 x1 + 1 x4 OR 1 x1 + 1 x1 + 1 x2 (PCIe Gen2)
  • CSI Camera: Up to 6 cameras (12 via virtual channels, 12 lanes MIPI CSI-2, D-PHY 1.2 (up to 30 Gbps), C-PHY 1.1 (up to 41Gbps)
  • Video Encode: 500MP/sec, 1x 4K @ 60 (HEVC), 3x 4K @ 30 (HEVC), 4x 1080p @ 60 (HEVC)
  • Video Decode: 1000 MP/sec, 2x 4K @ 60 (HEVC), 7x 1080p @ 60 (HEVC), 20x 1080p @ 30 (HEVC)
  • Display: 2 multi-mode DP 1.2/eDP 1.4/HDMI 2.0, 2 x4 DSI (1.5Gbps/lane)
  • Networking: 10/100/1000 BASE-T Ethernet
  • Mechanical: 87 mm x 50 mm, 400-pin connector
  • Voltage input: 9V - 19.6V DC
  • Module power: 10W - 20W
  • NVIDIA Linux for Tegra® driver package, including Ubuntu-derived sample file system
  • AI, Compute, Multimedia, and Graphics libraries and APIs

Part List

  • 1 x NVIDIA Jetson TX2i Module

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

NVIDIA Jetson TX2i Module

SKU 102110403

NVIDIA® Jetson™ TX2i module’s rugged design, small form factor, and reduced power envelope make it ideal for high-performance edges computing devices such as industrial robots, machine vision cameras, and portable medical equipment.

  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy