Powered by Jetson T5000 module, the Blackwell GPU with 2560 cores and 96 Tensor Cores, delivering up to 2070 FP4 / 1035 FP8 TFLOPS—ideal for running a wide range of generative AI models such as LLM, VLA (like NVIDIA® Issac™ GR00T N), ViT, etc.
Built-in Transformer engine, MIG (Multi-Instance GPU) support, and 128 GB LPDDR5X (273 GB/s) memory enable efficient training and inference at the edge.
Features a 14-core Arm® Neoverse®-V3AE CPU for fast, deterministic performance in real-time robotic applications.
Supports up to 4× 25GbE connections, 140W power supply, and a rich I/O set including HDMI, DP, USB 3.2/USB-C, CAN, and GbE for high-bandwidth and low-latency real-time sensor fusion.
| Jetson AGX Thor Developer Kit | Jetson T5000 Module | |
| AI Performance | 2070 TFLOPS (FP4—Sparse) | |
| GPU | 2560-core NVIDIA Blackwell architecture GPU with 96 fifth-gen Tensor Cores <br>Multi-Instance GPU (MIG) with 10 TPCs | |
| GPU Max Frequency | 1.57 GHz | |
| CPU | 14-core Arm® Neoverse®-V3AE 64-bit CPU<br>1 MB L2 cache per core<br>16 MB shared system L3 cache | |
| CPU Max Frequency | 2.6 GHz | |
| Vision Accelerator | 1 x PVA v3 | |
| Memory | 128 GB 256-bit LPDDR5X<br>273 GB/s | |
| Storage | 1 TB NVMe M.2 Key M Slot | Supports NVMe through PCIe<br>Supports SSD through USB3.2 |
| Video Encode | 6x 4Kp60 (H.265)<br>12x 4Kp30 (H.265)<br>24x 1080p60 (H.265)<br>50x 1080p30 (H.265)4<br>8x 1080p30 (H.264)<br>6x 4Kp60 (H.264) | |
| Video Decode | 4x 8Kp30 (H.265)<br>10x 4Kp60 (H.265)<br>22x 4Kp30 (H.265)<br>46x 1080p60 (H.265)<br>92x 1080p30 (H.265)<br>82x 1080p30 (H.264)<br>4x 4Kp60 (H.264) | |
| Camera | HSB camera via QSFP slot<br>USB camera | Up to 20 cameras via HSB<br>Up to 6 cameras through 16x lanes MIPI CSI-2<br>Up to 32 cameras using Virtual Channels<br>C-PHY 2.1 (10.25 Gbps)<br>D-PHY 2.1 (40 Gbps) |
| PCIe* | M.2 Key M slot with x4 PCIe Gen5M.2 Key E slot with x1 PCIe Gen5 | Up to Gen5 (x8 lanes)Root port only—C1 (x1) and C3 (x2)Root Point or Endpoint—C2 (x1), C4 (x8), and C5 (x4) |
| USB* | 2x USB-A (3.2 Gen2)2x USB-C (3.1) | xHCI host controller with integrated PHY (up to)<br>3x USB 3.2<br>4x USB 2.0 |
| Networking* | 1x 5GBe RJ45 connector<br>1x QSFP28 (4x 25 GbE) | 4x 25 GbE |
| Display | 1x HDMI 2.0b<br>1x DisplayPort 1.4a | 4x shared HDMI2.1<br>VESA DisplayPort 1.4a—HBR2, MST |
| Other I/O | QSFP connector<br>M.2 Key E expansion slot (WLAN/BT, x1 PCIe, USB2.0, UART, I2C, I2S)<br>M.2 Key M connector (NVMe for storage)<br>PCIe x4 lane, I2C, PCIe x2 lane<br>2x 13-pin CAN header<br>2x 6-pin automation header<br>LED<br>JTAG connector (2x 5-pin header)<br>1x fan connector —12V, PWM, and Tach<br>Audio panel header (2x 5-pin)<br>Microfit power jack<br>RTC backup battery connector 2-pin | 5x I2S/2x audio hub (AHUB), 2x DMIS, 4x UART, 4x CAN, 3x SPI, 13x I2C, 6x PWM outputs |
| Power | 40W – 130W | |
| Mechanical | 243.19 mm x 112.40 mm x 56.88 mm<br>Thermal Transfer Plate (TTP) and optional fan or heat sink | 100 mm x 87 mm<br>699-pin B2B connector<br>Integrated Thermal Transfer Plate (TTP) with heatpipe |
-
Datasheet:https://nvdam.widen.net/s/gdpfkvkrn2/robotics-and-edge-ai-datasheet-jetson-thor-devkit-nvidia-us-4767806-r1-web
| NVIDIA® Jetson T5000 module with heat sink and reference carrier board | x1 |
| DC power 140W | x1 |
| WiFi Module | x1 |
| 1 TB NVMe | x1 |
| Quick Start Guide | x1 |
The NVIDIA® Jetson AGX Thor™ Developer Kit is the ultimate platform tailored for next-generation humanoid robotics, delivering up to 2070 FP4 TFLOPS AI perfromance with Blackwell GPU and 128 GB of high-speed memory—all in a compact 130W power envelope. Compared to Jetson AGX Orin™, it offers up to 7.5× more AI performance to run the latest generative AI models seamlessly, and 3.5× better energy efficiency, enabling real-time multimodal perception, decision-making, and control, all for accelerating the development of intelligent, responsive, and highly sophisticated robotic systems.