
Note
Please be aware that the J4105 processor has been discontinued, and therefore we will stop manufacturing ODYSSEY - X86J4105 in the near future. So now we bring you the new ODYSSEY - X86J4125 with the J4125 processor which is more powerful than J4105.
Note
This is the TELEC Version of the ODYSSEY-BLUE with no power adapter. Non-Japanese users who needs power supply, please buy the regular version.
Tip
This version of ODYSSEY - Blue J4105 is pre-packed mini PC with re_computer case. There is no onboard eMMC but is equipped with 128gb SSD. The Pre-installed Windows 10 Enterprise has not been activated.
Please note that when you have powered on but the fan does not rotate, it may be due to the following reasons.
1. The CPU itself does not have a temperature sensor. The temperature sensor is on the PCB, close to the CPU.
2. The temperature threshold set in the BIOS is based on the temperature of the PCB, not the temperature of the CPU.
3. There is a delay in the CPU temperature transfer to the PCB.
At this time, please try to let the CPU run at full load for 20 minutes.
Odyssey Blue J4105 128 GB is a powerful mini PC with super low power consumption. It’s a perfect device for industrial and commercial applications. You can use it as office equipment or a compact gaming PC. The compact design makes it easy to keep your desk clean and neat. With 4k HD video output, you can easily build your own home entertainment with ODYSSEY Blue.
We also have Windows 10 pre-installed. Just simply connect it to a mouse, a keyboard and a monitor with the ODYSSEY Blue. You can start playing your favourite game right away.
Are you a Linux user? Just install your favourite Linux distribution! ODYSSEY Blue provides full support for popular Linux OS, like Ubuntu, Mint, Manjaro, and etc.
The J4105 supports Intel Hyper V virtualization and can be virtualized with Promox or VMware ESXi to create multiple instances or install multiple systems which makes it perfect for homelab option.
For more information, please check this blog for ESXi installation.
With Dual Gigabit Ethernet, you can build the OpenWrt project and pfSense with ease. There are also two of M.2 PCIe (B Key and M Key), which enables various expandable capabilities including Hard Drives, SSD, GPU, 4G, and even 5G cellular network connectivity.
The ODYSSEY Blue J4105 128 GB is more than just a computer, with the Arduino Co-processor onboard, it can be used to connect with sensors, gyroscope, and much more. Why don’t you start exploring your IoT journey from here! We have over 300 Grove modules and Sensors for you to choose from.
At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer Case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility!
You can flash OpenWrt firmware to this board and turn this board into a software router!
OpenWrt is an open-source Linux operating system which runs on embedded devices/ routers. It offers more features, performance, and security than a traditional router. It has a filesystem that’s fully writable and includes a package management system. You can make use of these packages to suit your applications in various ways. Once you connect this board to your home network and access the router from a web browser, you will be presented with a beautiful and interactive dashboard as follows.
You can navigate in this dashboard, and you will have access to a bunch of features such as:
Components | ODYSSEY Blue J4105 128 GB |
Processor | Intel® Celeron® J4105 (Frequency: 1.5 - 2.5GHz) |
Coprocessor | Microchip® ATSAMD21G18 32-Bit ARM® Cortex® M0+ |
Graphics | Intel® UHD Graphics 600 (Frequency: 250 – 750MHz) |
Memory | LPDDR4 8GB |
Storage | External 128GB SSD |
Wireless | Wi-Fi 802.11 a/b/g/n/ac @ 2.4/5 GHz HT160 |
Networking | Intel® I211AT PCIe Gigabit LAN, Supports Wake-On-LAN, Supports PXE |
Audio | Microphone + headphone Combo Connector |
USB | USB 2.0 Type-A x2, USB 3.1 Type-A x1, USB 3.1 Type-C x1 |
Video Interfaces | HDMI2.0a: Up to 4096x2160 @ 60Hz 24bpp / DP1.2a: Up to 4096x2160 @ 60Hz 24bpp |
Expansion Slots | M.2(Key B, 2242/2280): SATA III, USB2.0, UIM; M.2 (Key M, 2242/2280): PCIe 2.0 ×4; Micro SD card Socket; SIM Card Socket; SATA III |
TPM | Built-in TPM (2.0) |
Power | DC Jack 5.5/2.1mm or Type-C PD; DC Jack input: 12-19V DC; Type-C input: 15V DC |
Dimensions | 130x120x50mm |
Certifications | FCC, CE, TELEC |
Note
If you are looking for open source SBC for commercial and industrial needs. Seeed provides customization service based on BeagleBone series boards. Seeed Studio BeagleBone® Green(BBG) and Seeed Studio BeagleBone® Green Wireless (BBGW) provide more stable industrial deployment scenarios.
Odyssey Blue J4105 allows you to simply build Edge Computing applications with powerful CPU and rich communication interfaces. The Odyssey Blue J4105, based on Intel Celeron J4105, is a Quad-Core 1.5GHz CPU that bursts up to 2.5GHz. There is also an onboard ATSAMD21 Core, an ARM Cortex-M0+ MCU that allows you to program Arduino on the x86 platform.
There are also Odyssey-X86 in different versions such as version without 64GB eMMC at $188, version with 64GB eMMC at $218 and the version with 64GB eMMC + Win10 Enterprise Activated at $258.