
The Official Raspberry Pi Micro-HDMI to Standard-Male Cable is a high-quality cable designed for use with Raspberry Pi micro-HDMI ports. It provides plenty of flexibility with its 2-meter length, making it perfect for use in home theaters or offices.
The Official Raspberry Pi Micro-HDMI to Standard-Male Cable, 2Mtr in Black is a high-quality cable designed specifically for use with Raspberry Pi micro-HDMI ports. With a length of 2 meters, this cable provides plenty of flexibility for connecting your Raspberry Pi to a larger display, making it perfect for use in a home theater or office setting. The cable is made from durable materials and features a black finish that blends seamlessly with your other devices and accessories. Whether you're using it for work or play, this cable is a reliable and convenient way to connect your Raspberry Pi to a display.
Product Attribute | Attribute Value |
Color | Black |
Connector A | uHDMI / Type D |
Connector B | HDMI Standard / Type C |
For Use With | Raspberry Pi 4 Model B |
Gender | Male/Male |
Length | 6.6′ (2M) |
Number of Conductors | 19 |
Shielding | Triple Shielded |
Type | Cables/Assemblies |
Official Raspberry Pi Micro-HDMI To Standard-Male Cable | x1 |
| HSCODE | 8544422900 |
| USHSCODE | 8544421000 |
| UPC | |
| EUHSCODE | 8544119000 |
| COO | CHINA |
The Official Raspberry Pi Micro-HDMI to Standard-Male Cable is a high-quality cable designed for use with Raspberry Pi micro-HDMI ports. It provides plenty of flexibility with its 2-meter length, making it perfect for use in home theaters or offices.