
Note:
This kit ships with a 3D-printed enclosure to make it easier to get started and use the display as a complete device. We welcome your feedback on the enclosure’s fit, finish, and usability, and will use it to guide future improvements!Note:
If you’re looking for something larger and more colorful, you can also go with the XIAO EN04 7.3" Color E-Paper Kit.| Parameter | Description |
| MCU | Seeed XIAO EN05 driver board (nRF52840) |
| Display | 4.26-inch monochrome ePaper |
| Colors | Black and white (default); optional 4-gray mode |
| Partial Refresh | Supported in black-and-white mode only |
| Resolution | 800 × 480 |
| Battery | 2000 mAh rechargeable Li-ion (Up to 2-year battery life with 15-min updates) |
| Enclosure | White 3D-printed case (replaceable) |
| Connectivity | Bluetooth (No Wi-Fi) |
For your own software — automation scripts, dashboards, photo tools, or any Python project — use py-opendisplay, the official Python library for OpenDisplay BLE devices. It handles BLE discovery, connection, image encoding for this panel, and uploads over the OpenDisplay protocol.
The kit keeps the BLE radio listening in low power rather than using traditional deep sleep, so it is always available for the next update without waiting for a wake-up window.
With the included 2000 mAh battery and roughly one update every 15 minutes, you can expect up to two years between charges under typical use. Actual runtime depends on update frequency, image size, whether you use partial refresh, and ambient temperature. Use the OpenDisplay battery calculator at Opendisplay Battery life calculator to estimate life for your own schedule.
The kit ships with encryption off. You can enable it in the Toolbox if you want to require a key for configuration and image updates. After enabling encryption, the boot screen and QR code show the key.
If factory settings are lost or you need to update firmware manually, use the Toolbox 4.26" Mono Kit preset. Install firmware over USB from Chrome or Edge on a desktop or laptop, then configure over Bluetooth.
| HSCODE | 8543709990 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8517690000 |
| COO | CHINA |
| OpenDisplay 4.26" ePaper Device | ×1 |
| USB-C Cable | ×1 |
| 3D-Printed Enclosure with Stand | ×1 |
The XIAO EN05 4.26" Mono E-Paper Kit is a ready-to-use e-paper display, co-developed by Seeed Studio and OpenDisplay. It combines a 4.26-inch 800×480 black-and-white e-paper panel, a Seeed XIAO EN05 driver board (nRF52840), a 2000 mAh rechargeable battery, and a 3D-printed case.
The kit ships fully assembled with OpenDisplay firmware and factory settings already installed. Power it on and start using it over Bluetooth Low Energy from your browser or Home Assistant. No Wi-Fi is required.
Unlike many ESP32-based e-paper displays that turn the radio off between updates, this kit keeps Bluetooth listening in a low-power mode. If the display is powered on and in range, you can send a new image at any time without a wake-up step.