
Note
Also check our blog What is OpenMV Cam? The Arduino of Machine vision introduced the OpenMV Cam, a small, low-powered microcontroller board made for easy machine vision applications.
The OpenMV Cam is a small, low power, microcontroller board that allows you to easily implement applications using machine vision in the real world. You can program the OpenMV Cam in high-level Python scripts (courtesy of the MicroPython Operating System) instead of C/C++. This makes it easier to deal with the complex outputs of machine vision algorithms and working with high-level data structures. But, you still have total control over your OpenMV Cam and its I/O pins in Python. You can easily trigger taking pictures and videos on external events or execute machine vision algorithms to figure out how to control your I/O pins.
The OpenMV Cam can be used for the following things currently (more in the future):
| ITEM | Details |
|---|---|
| Processor | ARM® 32-bit Cortex®-M7 CPU w/ Double Precision FPU 480 MHz (1027 DMIPS) Core-Mark Score: 2400 (compare w/ Raspberry Pi 2: 2340) |
| RAM Layout | 256KB.DATA/.BSS/Heap/Stack 512KB Frame Buffer/Stack 256 KB DMA Buffers (1MB Total) |
| Flash Layout | 128KB Bootloader 128KB Embedded Flash Drive 1792KB Firmware (2MB Total) |
| Supported Image Formats | Grayscale RGB565 JPEG (and BAYER) |
| Maximum Supported Resolutions | Grayscale: 640x480 and under RGB565: 320x240 and under Grayscale JPEG: 640x480 and under RGB565 JPEG: 640x480 and under |
| Lens Info | Focal Length: 2.8mm Aperture: F2.0 Format: 1/3" HFOV = 70.8°, VFOV = 55.6° Mount: M12*0.5 IR Cut Filter: 650nm (removable) |
| Electrical Info | All pins are 5V tolerant with 3.3V output. All pins can sink or source up to 25mA. P6 is not 5V tolerant in ADC or DAC mode. Up to 120mA may be sunk or sourced in total between all pins. VIN may be between 3.6V and 5V. Do not draw more than 250mA from your OpenMV Cam's 3.3V rail. |
| Weight | 19g |
| Length | 45mm |
| Width | 36mm |
| Height | 30mm |
We have released two different OpenMV Cam products in the past and the table below illustrates the differences between them along with the newly released OpenMV Cam H7 Plus.
| OpenMV Cam M7 | OpenMV Cam H7 | OpenMV Cam H7 Plus | |
|---|---|---|---|
| Processor | ARM® 32-bit Cortex®-M7 CPU 216 MHz (462 DMIPS) Core Mark Score: 1082 | ARM® 32-bit Cortex®-M7 CPU 480 MHz (1027 DMIPS) Core Mark Score: 2400 | ARM® 32-bit Cortex®-M7 CPU 480 MHz (1027 DMIPS) Core Mark Score: 2400 |
| RAM Layout | 128KB .DATA/.BSS/Heap/Stack 384KB Frame Buffer/Stack | 256KB .DATA/.BSS/Heap/Stack 512KB Frame Buffer/Stack 256KB DMA Buffers | 256KB .DATA/.BSS/Heap/Stack 32MB Frame Buffer/Stack 256KB DMA Buffers |
| Flash Layout | 32KB Bootloader 96KB Embedded Flash Drive 1920KB Firmware | 128KB Bootloader 128KB Embedded Flash Drive 1792KB Firmware | 128KB Bootloader 16MB Embedded Flash Drive 1792KB Firmware |
| Maximum Supported Resolutions | Grayscale: 640x480 and under RGB565: 320x240 and under Grayscale JPEG: 640x480 and under RGB565 JPEG: 640x480 and under | Grayscale: 640x480 and under RGB565: 320x240 and under Grayscale JPEG: 640x480 and under RGB565 JPEG: 640x480 and under | Grayscale: 2952x1944 (5MP) and under RGB565: 2952x1944 (5MP) and under Grayscale JPEG: 2952x1944 (5MP) and under RGB565 JPEG: 2952x1944 (5MP) and under |
Click to view the original file.
| Idle - No μSD Card | 110mA @ 3.3V |
|---|---|
| Idle - μSD Card | 110mA @ 3.3V |
| Active - No μSD Card | 160mA @ 3.3V |
| Active - μSD Card | 170mA @ 3.3V |
| Storage | -40°C to 125°C |
|---|---|
| Operating | -20°C to 70°C |
OpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real world.