the AI Hardware Partner
For Industry
Products
Local Warehouse
Documents
Customization
Software
Solution
Support
Product Details
Wiki & Learn
Reviews
Solution
Download PDF
Description
Certification
Technical Details
Description
OpenSprinkler is an open-source, Internet-based sprinkler / irrigation timer. This is the official version 2.0s, featuring ATmega644 mcu pre-flashed with firmware 2.0.0. This product is fully assembled (with SMT components) and tested.
Mobile Web App Tutorial
Firmware 1.8 Video Tutorial
For instructions, refer to the
OpenSprinkler Online User Manual
.
For complete information, visit:
http://www.opensprinkler.com
This is microcontroller-based OpenSprinkler. If you are interested in RPi-based OpenSprinkler, please check
OpenSprinkler Pi
.
Specifications
Input voltage: 22∼28V AC.
Power consumption: 1∼1.5W.
Maximum number of zones: 48.
Maximum current supply from USB port (+5V line): 450 mA (to power external USB devices).
Built-in ATmega644 mcu, USB programmer, microSD card slot, DS1307 RTC, backup battery, and rain sensor terminal.
Controls 8 zones (stations). For more zones (up to 48), buy
OpenSprinkler Zone Expansion Board
.
Package includes one assembled and tested OpenSprinkler, with product case and terminal blocks.
Does
NOT
include sprinkler transformer or valves, which are available at Amazon.com or local home improvement stores.
Does
NOT
have built-in WiFi but can work with and power a portable WiFi adapter (see links below) for wireless connection.
Spare analog / digital pins, serial, and I2C for interfacing with external sensors and actuators.
Check related Accessories and Sensors.
Software code and hardware design files available for download at Rayshobby GitHub.
Check related Accessories and Sensors
DHT11 or DHT22 temperature sensor
USB female A to male B converter
RF 433MHz transmitter / receiver pair, and RF 315MHz transmitter / receiver pair
PL2303 USB-to-Serial cable
You can find these accessories at
http://shop.rayshobby.net
.
Software code and hardware design files available for download at
Rayshobby GitHub
.
Links
OpenSprinkler Homepage
Orbit 24V sprinkler transformer
Sprinkler valves
TP-Link nano-size WiFi router
User Forum
User Wiki
Certification
HSCODE
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 177g
Battery
Exclude
Opensprinkler
SKU 114990048
OpenSprinkler is an open-source, Internet-based sprinkler / irrigation timer
USD
$150.00
Discontinued
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy