
The PØ is Particle’s tiny Wi-Fi module that powers the Photon that contains both the Broadcom Wi-Fi chip and a reprogrammable STM32 32-bit ARM Cortex-M3 microcontroller. The PØ comes preloaded with Particle firmware libraries, just like our dev kits, and it’s designed to simplify your transition from prototype to production. Every PØ includes free cloud service.
Features
Particle PØ Wi-Fi module
-Broadcom BCM43362 Wi-Fi chip
-802.11b/g/n Wi-Fi
-STM32F205 120Mhz ARM Cortex M3
-1MB flash, 128KB RAM
-RF avg. output power (max)
b / g / n, 16.5dBm / 15.0dBm / 14.5dBm (+/-1.5dBm)
18 Mixed-signal GPIO and advanced peripherals
Open source design
Real-time operating system (FreeRTOS)
Soft AP setup
FCC, CE and IC certified
| HSCODE | 8517709000 |
| USHSCODE | 8517710000 |
| COO |
Technical details
| Dimensions | 12mm x11mm x2mm |
| Weight | G.W 5g |
| Battery | Exclude |
Part List
| P0 Wi-Fi module | 1 |