the AI Hardware Partner
Toggle Nav
Loading...

PLL FM(88~108MHz) Stereo Audio Transmitter Module

Due to New Year Holidays new orders are going to be processed after Jan 3, 2013 This is a PLL FM Stereo Audio Transmitter Module that can stereo-transmit voice/music signals wirelessly to FM Radios(Radio & Receiver)
$9.90
Out of stock

PRODUCT DETAILS

Due to New Year Holidays new orders are going to be processed after Jan 3, 2013
This is a PLL FM Stereo Audio Transmitter Module that can stereo-transmit voice/music signals wirelessly to FM Radios(Radio & Receiver).
While generally used transmitters work on a single or several pre-determined frequencies, it can transmit any stereo signals of any frequency within the range of 88-108MHz.
Miniature-sized to fit into any of your products, it is especially easy to install in electronic devices of compact size.
It can serve as a miniature transmitter itself.
Features
  • Stereo transmission of all broadcast band(88-108MHz).
  • PLL system guarantees good frequency stability.
  • Miniature-sized(SMD Type), easy to apply to any of your products.
  • Controllable from CPU(MCU).
  • Works on a single voltage DC 3.3V.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 1g
Battery Exclude

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ