
Technical Note:
Parameter | Description |
PoE Module Specification | |
Standard | IEEE802.3AT (Class 4), Downward compatible with IEEE802.3AF |
Input Voltage | 42V ~ 57V DC |
Output Voltage | 11.75V ~ 12.2V (Nominal 12V) |
Output Current | 2A (Max) |
Max Output Power | 24W |
Efficiency | 87% (Typical, 48V IN / 12V@2A OUT) |
Ripple & Noise | ≤ 200mV (Max 250mV) |
Isolation Voltage | 1500Vdc (Input / Output) |
Operating Temperature | -40℃ ~ 80℃ |
Dimensions | 53.5 × 14 × 15.6 mm |
| HSCODE | 8517709000 |
| USHSCODE | 8517600000 |
| UPC | |
| EUHSCODE | 8517620000 |
| COO | CHINA |
WC-PD25C012T PoE Module | x1 |