Product Details
Wiki & Learn
Reviews
Download PDF

Description

Feature

  • Wide operating voltage range: This power supply has a voltage range of 40V to 57V, providing flexibility for various applications.
  • Dual output current options: It offers two output current options, 5V at 2A and 12V at 1.1A, making it suitable for different device power requirements.
  • Low output voltage ripple: With a ripple of only 70mVpp (5V at 2A), it ensures stable and reliable output voltage.
  • High efficiency: At an input of 48V and a load of 12V at 1.1A, this power supply has an efficiency of 86%, resulting in efficient energy conversion and reduced energy waste.
  • High reliability: This power supply is designed to meet a 500k hour MTBF, and it has overcurrent/short circuit protection, ensuring long-term stable operation and safe use. It is UL/IEC/EN60950 compliant and has a ROHS compliant option available.

Description

The MQ7813 series of modules is designed to be a reliable and efficient power source for small-power applications such as IP cameras, IP phones, industrial sensors, and gatekeepers. It extracts power from a conventional twisted pair Category 5 Ethernet cable and conforms to the IEEE 802.3af Power-over-Ethernet (PoE) standard.

The signature and control circuit of the module provides the PoE compatibility signature and power classification required by the Power Sourcing Equipment (PSE) before providing up to 13W power to the port. The MQ7813 is compatible with Class 0 through Class 3 equipment.

The high-efficiency DC/DC converter operates over a wide input voltage range and provides a regulated low ripple and low-noise output. This power supply features a wide operating voltage range of 40V to 57V, providing flexibility for various applications. It offers dual output current options of 5V at 2A and 12V at 1.1A, making it suitable for different device power requirements. The low output voltage ripple of only 70mVpp (5V at 2A) ensures stable and reliable output voltage, while the high efficiency of 86% at an input of 48V and a load of 12V at 1.1A results in efficient energy conversion and reduced energy waste.

In addition to its high efficiency, this power supply is designed for high reliability, with a 500k hour MTBF and overcurrent/short circuit protection, ensuring long-term stable operation and safe use. It is UL/IEC/EN60950 compliant and has a ROHS compliant option available. The DC/DC converter also has built-in overload and short-circuit output protection, providing an added layer of safety.

Application

  • IP Camera
  • IP Phone
  • Wireless Access Point
  • Video Supervisory

Specification

 

Hardware Overview

 

Part List

MQ7813T120 PoE Module Kit for reTerminal DM

x1

Certification

HSCODE8517180050
USHSCODE8517180050
UPC
EUHSCODE8543709099
COOCHINA

MQ7813T120 PoE Module Kit for reTerminal DM & reComputer R1000 Series

SKU 110991925

The MQ7813 series of modules is designed to be a reliable and efficient power source for small-power applications such as IP cameras, IP phones, industrial sensors, and gatekeepers. It extracts power from a conventional twisted pair Category 5 Ethernet cable and conforms to the IEEE 802.3af Power-over-Ethernet (PoE) standard.

USD$10.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy