Go to Checkout
      Your cart is empty
      Particle Sensor Kit 3G (Eur/Afr/Asia)

      Particle Sensor Kit 3G (Eur/Afr/Asia)

      SKU 110060707
      29 Available


      Quantify the world! The Sensor Kit is a curated mix of awesome sensors and electrical components specifically selected by the engineers on the Particle Team. If you want to measure temperature, sense loudness, measure distances, capture motion, or detect noxious gases, the Sensor Kit has you covered. Whether you’re building a connected robot or measuring the world around you, the Sensor Kit is the place to start. For a full list of the sensors, check out the documentation!

      The Sensor Kit comes with a Particle SIM card with service in more than 100 countries worldwide, and includes 3 months of Particle's 1MB monthly data plan for IoT devices. All Electrons also include Particle's development tools, access to a cloud platform with messaging, and a SIM dashboard for managing and updating your new connected hardware.

      The Electron is a GSM-only device, and does not support CDMA networks.

      We offer two types of Electron 3G Kits—one for North and South America (850/1900 MHz) and one for Europe/Asia/Africa (900/1800 MHz). Check the full list of compatible countries for the location in which your product will be deployed.

      Basic Data Charges

      • Particle's 1MB monthly data plan: 

          - 3 months included with kit

          - $2.99/month for 1MB (thousands of messages) 

          - No contracts, cancel anytime

      • $0.99/each additional MB


      • STM32F205 ARM Cortex M3 microcontroller

      • 1MB Flash, 128K RAM

      • Cellular modem: U-Blox SARA G-series (2G) or U-series (3G)

      • 36 pins total: 28 GPIOs (D0-D13, A0-A13), plus TX/RX, 2 GNDs, VIN, VBAT, WKP, 3V3, RST

      • Board dimensions: 2.0"x 0.8"x 0.3"(0.5"including headers)


      • 3 months of Particle's 1MB monthly data plan (delivered by email)

      • 10 sensors for measuring acceleration, distance, temperature, humidity, motion, vibration, and gases

      • Particle Electron PCB

      • Particle SIM Card

      • Li-Po battery (2000mAh)

      • Taoglas Cellular Antenna

      • USB cable

      • Breadboard

      • Pinout reference card

      • Components for a sample product

      Technical Details

      WeightG.W 509g    


      Questions and Answers


        View History

        Particle Sensor Kit 3G (Eur/Afr/Asia)

        SKU 110060707
        29 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer