
| CPU | ARM Cortex-A7 dual-core |
| GPU | ARM mali400 mp2 |
| Memory | 1G Bytes DDR3 4G Bytes On board Nand Flash 32G Bytes Micro SD card(expansion) |
| Video | UHD 2160P video decoding 3D video decoding Support various video decoding formats, including VP8, AVS, H. 264 MVC, VC-1, MPEG-1,2,4, etc H.264 HP video encoding up to 1080p @ 30 fps or dual-channel 720p @ 30 fps |
| Display Interface | HDMI VGA LVDS(expansion) RGB(expansion) CVBS(expansion) |
| Camera Interface | CSI |
| Net | 10/100M Ethernet WIFI Bluetooth 4.0 |
| Extended Pins | 4×UART,2×IIC,1×IIS,1×CVBS,4×TVIN,2×Line IN,1×SPDIF,2×PWM,2×LRADC,2×FMIN,1×Headphone,4×TVOUT,MIC,IR,TP |
| OS | Android 4.2 or up Ubuntu 13.10 Debian 7 Linux3.3 or up |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 174g |
| Battery | Exclude |