
Keyboard | DE |
Processor | 2.4GHz quad-core 64-bit Arm Cortex-A76 CPU, with cryptography extensions, 512KB per-core L2 caches, and a 2MB shared L3 cache |
Memory | 16GB LPDDR4X-4267 SDRAM |
Storage | 256GB Raspberry Pi SSD pre-installed with Raspberry Pi OS333. It supports M.2 NVMe SSDs up to 2280 ($22mm\times80mm$) form factor |
Wi-Fi | Dual-band (2.4GHz and 5.0GHz) IEEE 802.11b/g/n/ac Wi-Fi |
Bluetooth | Bluetooth 5.0, BLE |
Ethernet | 1x Gigabit Ethernet |
USB | 2x USB 3.0 1x USB 2.0 |
GPIO | Horizontal 40-pin GPIO header |
Video & sound | 2 × micro HDMI ports (supports up to 4Kp60) |
Multimedia | H.265 (4Kp60 decode); OpenGL ES 3.1 graphics, and Vulkan 1.3 |
SD card support | microSD card slot for operating system and data storage |
Keyboard | 84-, 85-, or 88-key mechanical keyboard (depending on region) featuring Gateron KS-33 Blue low-profile switches and individually addressable RGB LEDs |
Power | 5V DC via USB connector |
Operating temperature | 0°C to +50°C |
Dimensions | $312mm\times123.06mm\times35.76mm |
Production lifetime | Raspberry Pi 500+ will remain in production until at least January 2035 |
Compliance | For a full list of local and regional product approvals, please visit Documents - Product Information Portal - Raspberry Pi |
| HSCODE | 8471419000 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | GB |
Raspberry Pi 500+ - DE Version | X1 |
256GB Raspberry Pi SSD (Pre-installed with Raspberry Pi OS) | X1 |
An all-in-one desktop computer built into a high-quality keyboard, delivering flagship performance with the Raspberry Pi 500+, featuring a 2.4GHz quad-core processor and 16GB RAM built directly into a premium Gateron Blue mechanical keyboard. Equipped with a 256GB SSD for lightning-fast speeds and an integrated heatsink for sustained power, it delivers stunning dual 4K display output for any professional workload.