PiShow 2.8 Inch Resistive Touch Display

SKU
104990172
Rating:
100% of 100

PiShow 2

Special Price $6.90 Regular Price $33.95
In stock
-
+

PiShow 2.8" Resistive Touch Display can bring more pleasure to your Raspberry Pi project with no difficulty. The display is specially designed for Model B+ and Raspberry Pi 2 Model B and its diagonal is small enough -2.8" to allow a handily carry but at the same time ensure not too tiny to taxes user’s eyes.

65K colors and 320x240 pixel resolution provides you a higher resolution compare to the black and white 128x64.. This display integrate touch driver xx2046, communicating with Raspberry Pi through High Speed 48MHz SPI connection. With the touch panel, you could play the Raspberry Pi without the need for a mouse.

It’s very easy to setup, without the need for a cable or extra power supply, it can be directly attached onto the Raspberry Pi. We have packaged a system kernel with the LCD driver for you, you can upload to many OS for Raspberry pi such as Raspbian Debian fedora.ubunbu


FEATURES

  • Up 30 Frames per second,a better viewing experience with no doubts! Watch your movie on Raspberry Pi.

  • Compatible with Raspberry Pi B+,A+ and Pi 2 Model B

  • Supports all Operating system on Raspberry Pi

  • 65K colors and 320x240 Pixel Resolution

  • Powered directly off Raspberry Pi

  • Display full GUI output / primary output

  • High Speed 48MHz SPI connection

  • Integrated 4-wire Resistive Touch Panel and XPT2046 Driver

  • UART debug pinout for USB to TTL debug

COMPATIBLE PRODUCTS

Company Size Resolution Refresh rate System Installation Drive Mode Backlight Gamma value IDROM Screen Rotation Speeed of Bus
PiShow 2.8 320*240 >=30fps Supporting various of OS, system kernel has been packed with the LCD driver SPI High light Adjustable Y N 36MHz
Normal 3.2 320*240 3-5fps Outdated documents, highly impossible to upgrade. DB Normal N.A N N 16MHz
Another 2.8 320*240 N/a Packaging system with only Deb installation documents DC+SPI Could control Adjustable Y Y 32MHz
4D system 2.8 320*240 High Original source SPI-FPGA High Light N.A N N.A 125MHz

* PiShow 2.8" Resistive Touch Display is both CE and FCC certified.


PART LIST

  • • 1 x Raspberry Pi 2.8’’ Touchscreen Display


DOCUMENTS


RELATED PRODUCTS

PiShow 2.4 Inch Resistive Touch Display 5 Inch HDMI Display with USB TouchScreen 7 Inch HDMI 1280x800 IPS Display

Technical details

Dimensions 130mm x65mm x35mm
Weight G.W 67g
Battery Exclude

ECCN/HTS

HSCODE 8531200000
UPC 841454105022
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Customer Reviews
  1.  
    Rating
    100%
    Good received

    Review by

    Posted on

Product Faqs


Sort by